Features
- ATA5831 RF Transceiver in a Base Station with a ATSAMC21-XPRO Evaluation Kit
- ATA8510 RF Transceiver Remote Sensor
- Two-way RF Communication
Note: ATA5831 is the Automotive Version
of the ATA8510.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.