2 Kit Overview

The following figure illustrates the components included in the ATA8510-EK1 evaluation kit. The kit includes:
  • A base station with:
    • ATSAMC21-XPRO evaluation kit
    • ATOLED1-XPRO extension board
    • ATA5831-XPRO extension board
  • ATAB8510B remote sensor includes the following components:
    • Digital temperature sensor (AT30TS74)
    • Real Time Clock (RTC) (MCP7940M)
  • 433 MHz whip antenna
Figure 2-1. ATA8510-EK1 Kit Components