4 Hardware Description
For more details about the hardware description of the ATA5831-XPRO extension board and the remote sensor, refer to the ATA8510
Evaluation Kit (ATA8510-EK1) (ATA8510-EK1 Tool Package.zip)
and download the latest software from the Software section. The Micro-A USB cable powers
the base station, whereas the remote sensor uses a CR2032 coin cell battery.
Note:
- To download MPLAB X IDE, go to MPLAB X Integrated Development Environment (IDE) (MPLAB X IDE).
- For more details about the ATSAMC21-XPRO evaluation kit, refer to the SAM C21 XPLAINED PRO Evaluation Kit (ATSAMC21-XPRO).
- For more details about the ATOLED1-XPRO, refer to the OLED1 XPLAINED PRO Extension Kit (ATOLED1-XPRO).