27.2.2 SMTxCON1
Name: | SMTxCON1 |
Address: | 0x030D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GO | REPEAT | MODE[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – GO SMT GO Data Acquisition
Value | Description |
---|---|
1 |
Incrementing, acquiring data is enabled |
0 |
Incrementing, acquiring data is disabled |
Bit 6 – REPEAT SMT Repeat Acquisition Enable
Value | Description |
---|---|
1 |
Repeat Data Acquisition mode is enabled |
0 |
Single Acquisition mode is enabled |
Bits 3:0 – MODE[3:0] SMT Operation Mode Select
Value | Description |
---|---|
1111 | Reserved |
1110 | Reserved |
1101 | Reserved |
1100 | Reserved |
1011 | Reserved |
1010 | Windowed Counter |
1001 | Gated Counter |
1000 | Counter |
0111 | Capture |
0110 | Time-of-Flight |
0101 | Gated Windowed Measurement |
0100 | Windowed Measurement |
0011 | High and Low Time Measurement |
0010 | Period and Duty Cycle Acquisition |
0001 | Gated Timer |
0000 | Timer |