27.2.10 SMTxPR

SMT Period Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • SMTxPRU: Accesses the upper byte PR[23:16]
  • SMTxPRH: Accesses the high byte PR[15:8]
  • SMTxPRL: Accesses the low byte PR[7:0]
Name: SMTxPR
Address: 0x0309

Bit 2322212019181716 
 PR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 PR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 PR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 23:0 – PR[23:0] The SMTxTMR Value at Which the SMTxTMR Resets to Zero

The individual bytes in this multibyte register can be accessed with the following register names: SMTxPRU: Accesses the upper byte PR[23:16] SMTxPRH: Accesses the high byte PR[15:8] SMTxPRL: Accesses the low byte PR[7:0]