27.2.5 SMTxWIN

SMT Window Input Select Register
Name: SMTxWIN
Address: 0x0311

Bit 76543210 
    WSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – WSEL[4:0] SMT Window Signal Selection

WSEL Value Window Source Active in Sleep
11111 - 11000 Reserved No
10111 CLC4_OUT No
10110 CLC3_OUT No
10101 CLC2_OUT No
10100 CLC1_OUT No
10011 ZCD_OUT No
10010 CMP2_OUT No
10001 CMP1_OUT No
10000 NCO1_OUT No
01111 PWM3S1P2_OUT No
01110 PWM3S1P1_OUT No
01101 PWM2S1P2_OUT No
01100 PWM2S1P1_OUT No
01011 PWM1S1P2_OUT No
01010 PWM1S1P1_OUT No
01001 CCP1_OUT No
01000 TMR4_Postscaler_OUT No
00111 TMR2_Postscaler_OUT No
00110 TMR0_OUT No
00101 CLKREF No
00100 EXTOSC Yes
00011 SOSC Yes
00010 MFINTOSC (32 kHz) Yes
00001 LFINTOSC Yes
00000 SMT1WINPPS No