18.4.3 PMD2

PMD Control Register 2
Name: PMD2
Address: 0x065

Bit 76543210 
 CCP1MDCWG1MDDSM1MDNCO1MDACTMDDAC1MDADCMDC1MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – CCP1MD Disable Capture Compare 1

ValueDescription
1 CCP1 module disabled
0 CCP1 module enabled

Bit 6 – CWG1MD Disable Complimentary Waveform Generator 1

ValueDescription
1 CWG1 module disabled
0 CWG1 module enabled

Bit 5 – DSM1MD Disable Digital Signal Modulator

ValueDescription
1 DSM module disabled
0 DSM module enabled

Bit 4 – NCO1MD Disable Numerically Controlled Oscillator 1

ValueDescription
1 NCO1 module disabled
0 NCO1 module enabled

Bit 3 – ACTMD Disable Active Clock Tuning

ValueDescription
1 Active Clock Tuning disabled
0 Active Clock Tuning enabled

Bit 2 – DAC1MD Disable Digital-to-Analog Converter

ValueDescription
1 DAC module disabled
0 DAC module enabled

Bit 1 – ADCMD Disable Analog-to-Digital Converter

ValueDescription
1 ADC module disabled
0 ADC module enabled

Bit 0 – C1MD Disable Comparator 1

ValueDescription
1 CM1 module disabled
0 CM1 module enabled