18.5 Register Summary - PMD
Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x62 | Reserved | |||||||||
0x63 | PMD0 | 7:0 | SYSCMD | FVRMD | HLVDMD | CRCMD | SCANMD | CLKRMD | IOCMD | |
0x64 | PMD1 | 7:0 | C1MD | ZCDMD | SMT1MD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD |
0x65 | PMD2 | 7:0 | CCP1MD | CWG1MD | DSM1MD | NCO1MD | ACTMD | DAC1MD | ADCMD | C1MD |
0x66 | PMD3 | 7:0 | U2MD | U1MD | SPI2MD | SPI1MD | I2C1MD | PWM3MD | PWM2MD | PWM1MD |
0x67 | PMD4 | 7:0 | DMA3MD | DMA2MD | DMA1MD | CLC4MD | CLC3MD | CLC2MD | CLC1MD | U3MD |
0x68 | PMD5 | 7:0 | DAC2MD | DMA4MD |