14 Resets
There are multiple ways to reset the device:
- Power-on Reset (POR)
 - Brown-out Reset (BOR)
 - Low-Power Brown-out Reset (LPBOR)
 - MCLR Reset
 - WDT Reset
 RESETinstruction- Stack Overflow
 - Stack Underflow
 - Programming mode exit
 - Memory Execution Violation Reset
 - Main LDO Voltage Regulator Reset
 - Configuration Memory Reset
 
A simplified block diagram of the On-Chip Reset Circuit is shown in the block diagram below.
Note: 
				
		- See the BOR Operating Modes table for BOR active conditions.