48 DC and AC Characteristics Graphs and Tables
The graphs and tables provided in this section are for design guidance and are not tested. In some graphs or tables, the data presented are outside specified operating range (i.e., outside specified VDD range). This is for information only and devices are ensured to operate properly only within the specified range. Unless otherwise noted, all graphs apply to both the L and LF devices.
Note: The graphs and tables provided following
         this note are a statistical summary based on a limited number of samples and are provided
         for informational purposes only. The performance characteristics listed herein are not
         tested or guaranteed. In some graphs or tables, the data presented may be outside the
         specified operating range (e.g., outside specified power supply range) and therefore,
         outside the warranted range.
      Note: “Typical” represents the mean of the
         distribution at 25°C. “Maximum”, “Max.”, “Minimum” or “Min.” represents (mean + 3σ) or
         (mean - 3σ) respectively, where σ is a standard deviation, over each temperature
         range.