10 NVM - Nonvolatile Memory Module
The Nonvolatile Memory (NVM) module provides run-time read and write access to the Program Flash Memory (PFM), Data Flash Memory (DFM) and Configuration bits. PFM includes the program memory and user ID space. DFM is also referred to as EEPROM which is accessed one byte at a time and the erase before write is automatic.
The Table Pointer provides read-only access to the PFM, DFM and Configuration bits. The NVM controls provide both read and write access to PFM, DFM and Configuration bits.
Reads and writes to and from the DFM are limited to single byte operations, whereas those for PFM are 16-bit word or 128-word page operations. The page buffer memory occupies one full bank of RAM space located in the RAM bank following the last occupied GPR bank. Refer to the “Memory Organization” chapter for more details about the buffer RAM.
- NVMCON0 - Operation start and active status
 - NVMCON1 - Operation type and error status
 - NVMLOCK - Write-only register to guard against accidental writes
 - NVMADR - Read/write target address (multibyte register)
 - NVMDAT - Read/write target data (multibyte register)
 - TBLPTR - Table Pointer PFM target address for reads and buffer RAM address for writes (multibyte register)
 - TABLAT - Table Pointer read/write target data (single byte register)
 
The write and erase times are controlled by an on-chip timer. The write and erase voltages are generated by an on-chip charge pump rated to function over the operating voltage range of the device.
PFM and DFM can be protected in two ways: code protection and write protection. Code protection (Configuration bit CP) disables read and write access through an external device programmer. Write protection prevents user software writes to NVM areas tagged for protection by the WRTn Configuration bits. Code protection does not affect the self-write and erase functionality, whereas write protection does. Attempts to write a protected location will set the WRERR bit. Code protection and write protection can only be reset on a Bulk Erase performed by an external programmer.
The Bulk Erase command is used to completely erase different memory regions. The area to be erased is selected using a bit field combination. The Bulk Erase command can only be issued through an external programmer. There is no run time access for this command.
If the device is code-protected and a Bulk Erase command for the configuration memory is issued, all other memory regions are also erased. Refer to the appropriate Family Programming Specification for more details.