2.3 Hardware Feature
The hardware safety features are built-in features that include Power-on Reset (POR), Brown-Out Reset (BOR), Windowed Watchdog Timer (WWDT) and Cyclical Redundancy Check (CRC) to improve operational safety and reliability.
The hardware safety features are built-in features that include Power-on Reset (POR), Brown-Out Reset (BOR), Windowed Watchdog Timer (WWDT) and Cyclical Redundancy Check (CRC) to improve operational safety and reliability.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.