16.3.4 SPI Pin Positions
| Name: | SPIROUTEA |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPI0[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – SPI0[1:0] SPI 0 Signals
This bit field controls the pin positions for SPI 0 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| MOSI | MISO | SCK | SS | ||
0x0 | DEFAULT | PA1 | PA2 | PA3 | PA4 |
0x1 | ALT1 | PC2 | PC1 | PC0 | PC3 |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||