16.3.5 TCA Pin Positions
| Name: | TCAROUTEA |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA05 | TCA04 | TCA03 | TCA02 | TCA01 | TCA00 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5 – TCA0 TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
| Value | Name | Description | |||||
|---|---|---|---|---|---|---|---|
| WO0 on | WO1 on | WO2 on | WO3 on | WO4 on | WO5 on | ||
0x0 | DEFAULT | PB0 | PB1 | PB2 | PA3 | PA4 | PA5 |
0x1 | ALT1 | PB3 | PB4 | PB5 | PC3 | PC4 | PC5 |