30.3.7 Debug Operation

If the Run in Debug mode (DBGRUN) bit in the Debug Control (ADCn.DBGCTRL) register is written to ‘1’, the ADC will continue operating when the CPU is halted in Debug mode.

If DBGRUN is ‘0’ when the CPU is halted, an ongoing conversion will finish before the ADC halts.