43.4.4 Reset, WDT, Power-up Timer, and Brown-Out Reset Specifications
Note:
- Asserted low.
Note:
- Only if
PWRTE bit in the Configuration Word register is
programmed to ‘
1
’; 2 ms delay if PWRTE =0
.
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
RST01* | TMCLR | MCLR Pulse-Width Low to ensure Reset | — | — | — | μs | |
RST02* | TIOZ | I/O high-impedance from Reset detection | — | — | 2 | μs | |
RST03 | TWDT | Watchdog Timer Time-out Period | — | 16 | — | ms | WDTCPS = 00100 |
RST04* | TPWRT | Power-up Timer Period | — | 65 | — | ms | |
RST05 | TOST | Oscillator Start-up Timer Period(1,2) | — | 1024 | — | TOSC | |
RST06 | VBOR | Brown-out Reset Voltage |
— — |
2.65 1.9 |
— — |
V V |
BORV = BORV = |
RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 60 | — | mV | BORV = 0 |
RST08 | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
RST09 | VLPBOR | Low-Power Brown-out Reset Voltage | 1.8 | 1.9 | 2.2 | V | |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|