43.4.15 EUSART Synchronous Transmission Requirements
Standard Operating Conditions (unless otherwise stated) | ||||||
---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Max. | Units | Conditions |
US120 | TCKH2DTV |
SYNC XMIT (Host and Client) Clock high to data-out valid |
— | — | ns | 3.0V ≤ VDD ≤ 5.5V |
— | — | ns | 1.8V ≤ VDD ≤ 5.5V | |||
US121 | TCKRF |
Clock out rise time and fall time (Host mode) |
— | — | ns | 3.0V ≤ VDD ≤ 5.5V |
— | — | ns | 1.8V ≤ VDD ≤ 5.5V | |||
US122 | TDTRF | Data-out rise time and fall time | — | — | ns | 3.0V ≤ VDD ≤ 5.5V |
— | — | ns | 1.8V ≤ VDD ≤ 5.5V |
Note: Refer to Figure 43-3 for load conditions.