19.14.10 SCANHADR
Note:
- Registers SCANHADRH/L form a
16-bit value, but are not guarded for atomic or asynchronous access;
registers may only be read or written while SGO =
0
. - While SGO =
1
, writing to this register is ignored.
Name: | SCANHADR |
Offset: | 0x1C92 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SCANHADRH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANHADRL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 15:8 – SCANHADRH[7:0] Scan End Address
High byte of the address at the end of the designated scan.
Bits 7:0 – SCANHADRL[7:0] Scan End Address
Low byte of the address at the end of the designated scan.