20.4.1 PMD0

PMD Control Register 0
Note:
  1. Clearing the SYSCMD bit disables the system clock (FOSC) to peripherals, however peripherals clocked by FOSC/4 are not affected.
Name: PMD0
Offset: 0x010C

Bit 76543210 
 TMR0MDCLKRMDIOCMDACTMDSYSCMDSCANMDCRCMDNVMMD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – TMR0MD Disable TMR0

ValueDescription
1 TMR0 module disabled
0 TMR0 module enabled

Bit 6 – CLKRMD Disable Clock Reference

ValueDescription
1 Clock reference module disabled
0 Clock reference module enabled

Bit 5 – IOCMD Disable Interrupt-on-Change

ValueDescription
1 Interrupt-on-change module is disabled
0 Interrupt-on-change module is enabled

Bit 4 – ACTMD Disable Active Clock Tuning

ValueDescription
1 ACT module disabled
0 ACT module enabled

Bit 3 – SYSCMD  Disable Peripheral System Clock Network(1)

ValueDescription
1 System clock network disabled (FOSC)
0 System clock network enabled

Bit 2 – SCANMD Disable NVM Memory Scanner

ValueDescription
1 NVM memory scanner module disabled
0 NVM memory scanner module enabled

Bit 1 – CRCMD Disable CRC Module

ValueDescription
1 CRC module disabled
0 CRC module enabled

Bit 0 – NVMMD Disable NVM access

ValueDescription
1 All memory reading and writing is disabled; NVMCON registers cannot be written
0 All memory reading and writing is enabled
Clearing the SYSCMD bit disables the system clock (FOSC) to peripherals, however peripherals clocked by FOSC/4 are not affected.