20.4.3 PMD2
Name: | PMD2 |
Offset: | 0x010E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLC3MD | CLC2MD | CLC1MD | CWG1MD | NCO1MD | PWM4MD | PWM3MD | PWM2MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CLC3MD Disable CLC3
Value | Description |
---|---|
1 | CLC3 disabled |
0 | CLC3 enabled |
Bit 6 – CLC2MD Disable CLC2
Value | Description |
---|---|
1 | CLC2 disabled |
0 | CLC2 enabled |
Bit 5 – CLC1MD Disable CLC1
Value | Description |
---|---|
1 | CLC1 disabled |
0 | CLC1 enabled |
Bit 4 – CWG1MD Disable CWG1
Value | Description |
---|---|
1 | CWG1 disabled |
0 | CWG1 enabled |
Bit 3 – NCO1MD Disable NCO1
Value | Description |
---|---|
1 | NCO1 disabled |
0 | NCO1 enabled |
Bit 2 – PWM4MD Disable PWM4
Value | Description |
---|---|
1 | PWM4 disabled |
0 | PWM4 enabled |
Bit 1 – PWM3MD Disable PWM3
Value | Description |
---|---|
1 | PWM3 disabled |
0 | PWM3 enabled |
Bit 0 – PWM2MD Disable PWM2
Value | Description |
---|---|
1 | PWM2 disabled |
0 | PWM2 enabled |