26.14.7 CWGxAS1 CWG Auto-Shutdown Control Register 1 Note: This bit may be written while EN = 0, to place the outputs into the shutdown configuration.The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared. Name: CWGxAS1Offset: 0x0613Bit 76543210 AS7EAS6EAS5EAS4EAS3EAS2EAS1EAS0E Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source Enable(1,2) ASyEAuto-Shutdown SourceCWG1AS7ECLC4_OUTAS6ECLC2_OUTAS5EC2_OUTAS4EC1_OUTAS3ETMR6_Postscaled_OUTAS2ETMR4_Postscaled_OUTAS1ETMR2_Postscaled_OUTAS0EPin selected by CWG1PPS This bit may be written while ENCWG Enable = 0, to place the outputs into the shutdown configuration.The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source Enable(1,2) ASyEAuto-Shutdown SourceCWG1AS7ECLC4_OUTAS6ECLC2_OUTAS5EC2_OUTAS4EC1_OUTAS3ETMR6_Postscaled_OUTAS2ETMR4_Postscaled_OUTAS1ETMR2_Postscaled_OUTAS0EPin selected by CWG1PPS