27.4.1 Standard PWM Operation

The standard PWM function described in this section is available and identical for all CCP modules. It generates a Pulse-Width Modulation (PWM) signal on the CCPx pin with up to ten bits of resolution. The period, duty cycle and resolution are controlled by the following registers:

  • Even numbered TxPR registers (T2PR, T4PR, etc.)
  • Even numbered TxCON registers (T2CON, T4CON, etc.)
  • 16-bit CCPRx registers
  • CCPxCON registers

It is required to have FOSC/4 as the clock input to TxTMR for correct PWM operation. The following figure shows a simplified block diagram of the PWM operation.

Figure 27-4. Simplified PWM Block Diagram
Important: The corresponding TRIS bit must be cleared to enable the PWM output on the CCPx pin.