24.10.6 TxRST
Name: | TxRST |
Offset: | 0x0391,0x0397,0x039D |
Timer External Reset
Signal Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | RSEL[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bits 4:0 – RSEL[4:0] External Reset Source
Selection
Table 24-4. External Reset
SourcesRSEL | Reset
Source |
---|
TMR2 | TMR4 | TMR6 |
---|
11111-10101 | Reserved |
10100 | CLC4_OUT |
10011 | CLC3_OUT |
10010 | CLC2_OUT |
10001 | CLC1_OUT |
10000 | ZCD_OUT |
01111 | C2_OUT |
01110 | C1_OUT |
01101 | PWM4S1P2_OUT |
01100 | PWM4S1P1_OUT |
01011 | PWM3S1P2_OUT |
01010 | PWM3S1P1_OUT |
01001 | PWM2S1P2_OUT |
01000 | PWM2S1P1_OUT |
00111 | PWM1S1P2_OUT |
00110 | PWM1S1P1_OUT |
00101 | CCP2_OUT |
00100 | CCP1_OUT |
00011 | TMR6_Postscaled_OUT | Reserved |
00010 | TMR4_Postscaled_OUT | Reserved | TMR4_Postscaled_OUT |
00001 | Reserved | TMR2_Postscaled_OUT |
00000 | Pin selected
by T2INPPS | Pin selected
by T4INPPS | Pin selected
by T6INPPS |