32.6.6 SPxBRG

EUSART Baud Rate Generator
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • SPxBRGH: Accesses the high byte SPBRG[15:8]
  • SPxBRGL: Accesses the low byte SPBRG[7:0]
Name: SPxBRG
Offset: 0x070E,0x0718

Bit 15141312111098 
 SPBRG[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SPBRG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – SPBRG[15:0] Baud Rate Register

The individual bytes in this multibyte register can be accessed with the following register names: SPxBRGH: Accesses the high byte SPBRG[15:8] SPxBRGL: Accesses the low byte SPBRG[7:0]