3.4 Electric Parameters
Output Voltages
Power supply for HALL sensors and position encoders: 5V or 3.3V.
OC Threshold Ioc
The PIC32MK MCM control board triggers the OC event if the regulated DC bus current signal arrives . Recall that
Where,
is the shunt resistance
is the regulating circuit’s gain for the DC bus current sample signal
AVDD is the analog power supply voltage for the ADC
For the PIC32MK MCM control board, . With the default shunt resistance 0.025Ω, it yields .
A bigger can be achieved by selecting a smaller shunt resistance. However in order to make sure , the shunt resistance is recommended to be not less than 0.00495Ω.
The Range of Phase Current and DC Bus Current Feedback
Recall that
Where,
is the regulating circuit’s gain for the phase current sample signal
AVDD is the analog power supply voltage for the ADC
For the PIC32MK MCM control board, , with the default shunt resistance 0.025Ω, it yields .
Similarly, , where is the gain for the regulating circuit for the DC bus current sample signal.
For the PIC32MK MCM control board, , with the default shunt resistance 0.025Ω, it yields .