3.2 Connectors
The connectors on the PIC32MK MCM control board are highlighted in the following figure.
- J1, J2, J3:
J1, J2, and J3 implement the DC 12V output interface.
- J13, J17, J20:
- J13, J17, J20 are used to connect with the J5 on the driver board
- J13 is for the driver board #1, which is the mandatory driver board
- J17 is for the driver board #2
- J20 is for the driver board #3
Each of J13, J17, and J20 contains the same interfaces as the J5 on the driver board:- Driver power supply input
- PWM input
- DC bus voltage output
- Back EMF output
- Phase current sample output
- DC bus current sample output
- CN1, CN2, CN3:
The following interfaces are implemented in each of CN1, CN2, CN3:
- HALL signal input: Only HALL signals with an open-collector output are supported.
- QE signal input: QE signals with open-collector output or 5V/3.3V voltage output are supported. Related jumpers need to be configured for different types of signals. See the Configuration section for details.
- 5V/3.3V output
- J22, J23, J24:
- J22 is for the UART #1 interface
- J23 is shared by the UART #2 or the CAN interface
- J24 is for the SPI interface
- P1:
- P1 is for the debug interface