1 Pin Descriptions

Pin NumberPin NamePin Function
1nINTOActive low, open-drain interrupt output.
2nRSTOActive low, open-drain reset output.
3SGNDSignal ground. Connect to reference ground plane.
4SVINInput voltage for the analog control circuitry. Decouple SVIN to SGND with a 1μF (minimum) ceramic capacitor.
5SDAI2C interface serial data.
6SCLI2C interface serial clock.
7nSTRTOActive low, open-drain START event output. The nSTRTO signal is asserted LOW whenever the EN is detected to be HIGH.
8PWRHLDPower hold input. Typically asserted high by the MPU to maintain power after the initial startup triggered by EN. PWRHLD will be asserted low by the MPU to initiate a PMIC shutdown sequence.
9OUT1Output sensing for buck channel 1. Connect to the regulation point for VOUT1.
10PVIN1Power input voltage of buck channel 1. Connect a ceramic capacitor from PVIN1 to ground, to localize pulsed currents loops and decouple switching noise.
11SW1Switch node of buck channel 1. Internal power MOSFET switches and external inductor connection.
12VSET1Connect a resistor on this pin to ground to define the start-up voltage of the buck channel 1.
13VSET2Connect a resistor on this pin to ground to define the start-up voltage of the buck channel 2
14SW2Switch node of buck channel 2. Internal power MOSFET switches and external inductor connection.
15PVIN2Power input voltage of buck channel 2. Connect a ceramic capacitor from PVIN2 to ground, to localize pulsed currents loops and decouple switching noise.
16OUT2Output sensing for buck channel 2. Connect to the regulation point for VOUT2.
17VSETL2Connect a resistor on this pin to ground to define the start-up voltage of the LDO2.
18VSETL1Connect a resistor on this pin to ground to define the start-up voltage of the LDO1.
19LOUT1

LDO1 output. Decouple LOUT1 to ground with a 2.2μF (minimum) ceramic capacitor.

20LVINInput voltage for LDO1 and LDO2. Decouple LVIN to ground with a 2.2μF (minimum) ceramic capacitor.
21LOUT2LDO2 output. If LDO2 is in use, decouple LOUT2 to SGND with a 2.2μF (minimum) ceramic capacitor.
22LPMLow-power mode input pin. In combination with PWRHLD and HPM, this pin defines the power mode status of the MCP16503.
23HPMHigh-performance mode input pin. In combination with PWRHLD and LPM, this pin defines the power mode status of the MCP16503. Connect to ground if not used.
24ENEnable input. Drive EN high to initiate a start-up sequence at power up or after a power down triggered by EN.
25OUT3Output sensing for buck channel 3. Connect to the regulation point for VOUT3.
26PVIN3Power input voltage of buck channel 3. Connect a ceramic capacitor from PVIN3 to ground, to localize pulsed currents loops and decouple switching noise.
27SW3Switch node of buck channel 3. Internal power MOSFET switches and external inductor connection.
28VSET3Connect a resistor on this pin to ground to define the start-up voltage of the buck channel 3.
29VSET4Connect a resistor on this pin to ground to define the start-up voltage of the buck channel 4.
30SW4Switch node of buck channel 4. Internal power MOSFET switches and external inductor connection.
31PVIN4Power input voltage of buck channel 4. Connect a ceramic capacitor from PVIN4 to ground, to localize pulsed currents loops and decouple switching noise.
32OUT4Output sensing for buck channel 4. Connect to the regulation point for VOUT4.
—EPExposed pad (ePad). Connect to ground plane with vias to ensure good thermal properties.
Note: The PVINx pins, SVIN pin and the LVIN pin shall be supplied from the same input voltage rail.