Four 1A Output Current Buck Channels with 100%
Maximum Duty Cycle Capability
2MHz Buck Channels PWM Operation
Two Auxiliary 300mA Low Dropout Linear Regulators
(LDOs)
±1 Voltage Accuracy Suitable to Power the DDR, Core and CPU Voltage Rails
Resistor Selectable Output Voltage for the Default Start-up
I2C Output Voltage Configuration Following System Startup (DVS)
Adjustable Output Voltage from 0.6V to 1.85V
(Only for buck2, buck3 and buck4)
Adjustable Output Voltage from 1.2V to 3.7V (Only
for buck1, LDO1 and LDO2)
Shutdown Input Pin (EN)
MPU-specific Built-in Default Channel Sequencing
and nRSTO Assertion Delay
Support of MPU Hibernate, Low-Power and
High-Performance Modes with DVS
1MHz I2C Interface for Programming and
Diagnostics
Low Noise, Forced PWM (FPWM) and Low IQ, Light
Load, High-efficiency Mode Available
I2C-selectable Displacement (±16.5%)
of PWM Switching Frequency
Leakage-free Interfacing to MPU in Any Operating
Condition through Optimized ESD Protection
Less than 300μA Low-power Mode Typical Quiescent
Current Bucks and LDO1 ON, No Load
10μA Maximum Shutdown Current (VIN =
4.5V, TJ = +105°C)
Cost and Size-optimized BOM
Thermal Shutdown and Current Limit Protection
User-programmable Overcurrent Fault Response
32-Pin 5mm × 5mm VQFN Package
−40°C to +125°C Junction Temperature Range
DS20007136A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.