Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:MCP16503: High-Performance, General Purpose PMIC for MPUs
Tape & Reel Option:(Blank)= Tube
T = Tape & Reel (3300/Reel)
Temperature Range:E= −40°C to +125°C (Extended)
Package:S8B= VQFN, Very Thin Quad Flatpack, No Leads, 32-Lead, 5 × 5 × 1 mm
Examples:
  • MCP16503T-E/S8B: High-performance PMIC, Tape and Reel, Extended Temperature Range, VQFN Package
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.