1.1.1 EtherCAT LAN9252 Library
Ethernet for Control Automation Technology (EtherCAT) was developed by Beckhoff. EtherCAT is a fast and deterministic network, It processes data using dedicated hardware and software. It is based on a full duplex, manager(TwinCAT Manager)-client(LAN9252 Client) configuration.
The LAN9252 is a 2/3-port EtherCAT Client controller with dual integrated Ethernet PHYs which each contain a fullduplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation.
The EtherCAT LAN9252 Library contains a EtherCAT Client Controller Interface layer that enables Microchip MCUs to communicate with the LAN9252 EtherCAT Client controller. This interface layer supports different communication interfaces (QSPI (SPI mode), GPIO). The interface layer also serves as a Host peripheral bridge between the EtherCAT Beckhoff Client Stack Code (SSC) and the LAN9252. The SSC Stack (generated from standard SSC tool) contains features such as File over EtherCAT (FoE) for MCU firmware upgrade from TwinCAT tool.
Library Features
- Supports the LAN9252 EtherCAT Client Controller device
- Enables interfacing with different 32-bit microcontroller devices
- Contains File over EtherCAT and Trigger & Counter demonstration applications.
- Demonstration applications are targeted for EVB-LAN9252-SAMD51 Evaluation Board.
- Demonstration applications are configured to use the SSC Error LED feature. This
feature is implemented through the ERROR LED indicator on the board. When the
ERRRO LED is ON, this indicates either of the following conditions:
- EEPROM loading error
- EtherCAT Client connectivity link failure
- Application Layer Event (AL Event) error indication
- EtherCAT State mode transition error indication
- The demonstration applications do not use the SSC Run LED feature.
- Demonstration application supports LAN9252 Indirect mode with SPI
communication
Process Data Interface Mode EEPROM Source Data Config SPI Indirect Mode 0x80 The EEPROM Source Data config value in the above table is specified in the ESC CONFIG DATA attribute in the
< ethercat repo > /apps/ethercat_counter_foe_app/firmware/src/slave_stack/lan9252/Microchip-SAMD51-LAN9252-SSC_Config.xml file.
- The FoE (File Over EtherCAT) feature can be used to download and upload a file to an EtherCAT device. The FoE demonstration application employs a Bank Switch algorithm to switch the updated downloaded firmware.
- The LAN9252 SPI Client module provides a low pin count synchronous client
interface that facilitates communication between the LAN9252 and the
microcontroller. The SPI Client provides the microcontroller access to the
LAN9252 System Control and Status Registers, internal FIFOs and memories.
The following is an overview of the functions provided by the LAN9252 SPI/SQI Client:
- Serial Read: 4-wire (clock, select, data in and data out) reads Serial command, address and data. Single and multiple register reads with incrementing, decrementing or static addressing.
- The Beckhoff Client Stack Code supports different modes of synchronization which are based on three physical signals: (PDI_)IRQ, Sync0 and Sync1.Both SM-Synchron and Distributed Clocks (DC) synchronization are supported.
LAN9252 Firmware Overview
- MCC generated drv_lan9252_ecat_util.c and drv_lan9252_ecat_util.h files are interfaced to Lan 9252 driver and these files are contained in the < ethercat repo >/apps/ethercat_counter_foe_app/firmware/src/config/sam_d51_lan9252_evb/driver/lan9252 folder.
- The templates for both LAN9252 Client driver and the software framework are
contained in the < ethercat repo >/driver/lan9252/templates
folder.
Name Description ECAT_Initialization Initialize the QSPI call back registration for SPI mode and LAN 9252 driver Initialization ECAT_Util_Initialize Initialize the hardware interface (SPI) and Timer peripheral used for Client Controller ECAT_Lan9252_SPIWrite Initiates a write transfer to Client Controller via selected PDI ECAT_Lan9252_SPIRead Initiates a fast-read transfer to Client Controller via selected PDI ECAT_Lan9252_SPIReadPDRAM Initiates a read process data RAM transfer to Client Controller via selected PDI ECAT_Lan9252_SPIWritePDRAM Initiates a write process data RAM transfer to Client Controller via selected PDI ECAT_ESCIRQInitialization Interrupt service routine initialization for the interrupt from EtherCAT Client Controller ECAT_SyncInterruptsInitialization Sync0 and Sync1 Interrupt service routine Initialization