1.1.2 EtherCAT LAN9253 Library
Ethernet for Control Automation Technology (EtherCAT) was developed by Beckhoff. EtherCAT is a fast and deterministic network, It processes data using dedicated hardware and software. It is based on a full duplex, manager(TwinCAT Manager)-client(LAN9253 Client) configuration.
The LAN9253 is a 2/3-port EtherCAT Client controller with dual integrated Ethernet PHYs which each contain a fullduplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation.
Features Supported
- Supports the LAN9253 EtherCAT Client Controller device
- Enables interfacing with different 32-bit microcontroller devices
- Contains File over EtherCAT and Trigger & Counter demonstration applications.
- Demonstration applications are targeted for EVB-LAN9253-SAMD51 Evaluation Board.
- Demonstration applications are configured to use the SSC Error LED feature. This
feature is implemented through the ERROR LED indicator on the board. When the
ERRRO LED is ON, this indicates either of the following conditions:
- EEPROM loading error
- EtherCAT client connectivity link failure
- Application Layer Event (AL Event) error indication
- EtherCAT State mode transition error indication
- The demonstration applications do not use the SSC Run LED feature.
- Driver supports SPI Indirect, SPI Direct and Beckhoff SPI mode of Process Data
Interface(PDI) selection.
Process Data Interface Mode EEPROM Source Data Config SPI Indirect Mode 0x80 SPI Direct Mode 0x82 SPI Beckhoff Mode 0x05 The EEPROM Source Data config data in the above table should be specified in the ESC CONFIG DATA attribute in the
Microchip-SAMD51-EtherCAT-Slave_SSC_Config_SPI_XXX_mode.xml file.
- FoE (File Over EtherCAT) can be used to download and upload a file to an EtherCAT device. Bank Switch algorithm is used to switch the new firmware downloaded.
- The LAN9253 SPI Client module provides a low pin count synchronous client
interface that facilitates communication between the LAN9253 and the
microcontroller. The SPI client provides the microcontroller access to the
LAN9253 System Control and Status Registers, internal FIFOs and memories.
The following is an overview of the functions provided by the LAN9253 SPI/SQI Client:
- Serial Read: 4-wire (clock, select, data in and data out) reads at up to 30 MHz Serial command, address and data. Single and multiple register reads with incrementing, decrementing or static addressing.
- Fast Read: 4-wire (clock, select, data in and data out) reads at up to 50 MHz Serial command, address and data. Dummy Byte(s) for first access. Single and multiple register reads with incrementing, decrementing or static addressing.
- The Beckhoff Client Stack Code supports different modes of synchronization which are based on three physical signals: (PDI_)IRQ, Sync0 and Sync1.Both SM-Synchron and Distributed Clocks (DC) synchronization are supported.
LAN9253 Firmware Overview
- drv_lan9253_ecat_util.c and drv_lan9253_ecat_util.h files are interfaced to Lan
9253 driver.
Name Description ECAT_Initialization Initialize the hardware interface (SPI) used to communicate with Client Controller ECAT_Lan9253_IsPDIFunctional Verifies the hardware interface (SPI) is functional or not ECAT_Lan925x_SPIWrite Initiates an Indirect mode write transfer to Client Controller via selected PDI ECAT_Lan925x_SPIRead Initiates an Indirect mode read transfer to Client Controller via selected PDI ECAT_Lan925x_SPIFastRead Initiates an Indirect mode fast-read transfer to Client Controller via selected PDI ECAT_Lan925x_SPIReadPDRAM Initiates an Indirect mode read process data RAM transfer to Client Controller via selected PDI ECAT_Lan925x_SPIFastReadPDRAM Initiates an Indirect mode fast-read process data RAM transfer to Client Controller via selected PDI ECAT_Lan925x_SPIWritePDRAM Initiates an Indirect mode write process data RAM transfer to Client Controller via selected PDI ECAT_Lan9253_SPIWrite Initiates a direct mode write transfer to client Controller via selected PDI ECAT_Lan9253_SPIRead Initiates a direct mode read transfer to Client Controller via selected PDI ECAT_Lan9253_SPIFastRead Initiates a direct mode fast-read transfer to Client Controller via selected PDI ECAT_Lan9253_Beckhoff_SPIWrite Initiates a Beckhoff mode write transfer to Client Controller via selected PDI ECAT_Lan9253_Beckhoff_SPIRead Initiates a Beckhoff mode read transfer to Client Controller via selected PDI ECAT_ESCIRQInitialization Interrupt service routine initialization for the interrupt from EtherCAT Client Controller ECAT_SyncInterruptsInitialization Sync0 and Sync1 Interrupt service routine Initialization