2.3 Creating and Accessing GATT Services Using UART Commands
The RNBD350 module allows the user to create Bluetooth SIG-defined public GATT services as well as customer private services through UART commands. The specifications published by the Bluetooth SIG defines the public GATT services. The user defines the private GATT services.