4.5 Conversion Triggering Mode
To fit all application needs, various methods are available to trigger a VTEMP or VBG conversion: a software start, a sequenced start with other channels, or a periodic start dedicated to temperature measurement. Refer to Temperature Sensor in the “Analog-to-Digital Converter (ADC) Controller” section of the SAMA7G5 Series data sheet, and adapt the ADC_TRGR.TRGMOD field to the required behavior.
Note: Considering that the
VBG/VTEMP switch cannot be
performed by the hardware sequencer, but only by a
software write in ADCC_ACR.SRCLCH, selecting a
software triggering mode to read the junction
temperature is recommended.