4.3 ADC Start-Up, Tracking, and Conversion Times
In the ADC Mode register, set the STARTUP field as specified in the SAMA7G5 Series data sheet to let the ADC internal circuits settle before starting a first conversion:
- Set ADC_MR.STARTUP = SUT512 (about 25 µs with ADCCLK = 20 MHz, i.e., well above the minimum requirement)
The tracking time is the time required by the ADC to charge its input sampling capacitor to the input voltage. This time, specified in the SAMA7G5 Series data sheet, must be set with the fields TRACKTIM and TRACKX in the ADC Mode register.
- Set ADC_MR.TRACKTIM = 6 and ADC_EMR.TRACKX =
1.
This results in a tracking time tTRACK = 24 x tADCCLK= 1.2 µs with fADCCLK = 20 MHz.
- Assuming a constant input mode control of the ADC
(single-ended or differential), the conversion time required by one single
VTEMP or VBG acquisition is defined as
follows:
tCONV(1) = tTRACK + 14 x tADCCLK = (24 + 14) x tADCCLK = 1.9 µs with fADCCLK = 20 MHz
- Refer to 12-bit ADC characteristics in the SAMA7G5 Series data sheet “Electrical Characteristics” section.