4.2 Temperature Sensor and Voltage Reference Start-Up
Prior to measuring either VTEMP or VBG, the Temperature Sensor and Voltage
Reference module must be enabled:
- Set the ADC_TEMPMR.TEMPON bit.
- Wait for the specified start-up time.
Considering its low power consumption(1), in most cases there is no benefit to disabling this module between two temperature measurements.
Note:
- About 200 µA max. Refer to the SAMA7G5 Series data sheet for more details.