3.6.5 Supported Versions/Devices
(Ask a Question)3.6.5.1 Supported FPGA Devices
(Ask a Question)SmartHLS™ supports the following Microchip FPGA Devices:
- PolarFire® SoC
- PolarFire®
- SmartFusion® 2 and IGLOO® 2
- RTG4™
SmartHLS does not support FPGA devices from other vendors.
3.6.5.2 Supported Libero version
(Ask a Question)SmartHLS™ v2025.2 supports Libero SoC Design Suite v2025.2.