1 Pin Configuration

Pin No.Pin NamePin Description
1VCCLow-side and logic fixed supply
2HIN1*Logic input for high-side gate driver output 1, out of phase with HO.
3HIN2*Logic input for high-side gate driver output 2, out of phase with HO.
4HIN3*Logic input for high-side gate driver output 3, out of phase with HO.
5LIN1*Logic input for low-side gate driver output 1, out of phase with LO.
6LIN2*Logic input for low-side gate driver output 2, out of phase with LO.
7LIN3*Logic input for low-side gate driver output 3, out of phase with LO.
8FO*Fault output with open drain (fault with overcurrent and VCC UVLO)
9ITRIPAnalog input for overcurrent shutdown
10ENLogic input for functionality, I/O logic functions when EN is high.
11RCINAn external RC network input used to define FAULT CLEAR delay.
12VSSLogic ground
13COMLow-side driver return
14LO3Low-side gate driver output 3
15LO2Low-side gate driver output 2
16LO1Low-side gate driver output 1
17NCNot connected
18VS3High-side floating supply return 3
19HO3High-side gate driver output 3
20VB3High-side floating supply 3
21NCNot connected
22VS2High-side floating supply return 2
23HO2High-side gate driver output 2
24VB2High-side floating supply 2
25NCNot connected
26VS1High-side floating supply return 1
27HO1High-side gate driver output 1
28VB1High-side floating supply 1