Features

  • Three High-Side Drivers in Bootstrap Operation up to 600V
  • 200 mA Source/350 mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients, dV/dt Immune
  • Wide VCC Operating Range: 10V to 20V
  • Logic Input 3.3V Capability
  • Internal Deadtime of 290 ns to Protect MOSFETs
  • Matched Prop Delay for All Channels
  • Outputs Out of Phase With Inputs
  • Schmitt Triggered Logic Inputs
  • Cross Conduction Prevention Logic
  • Undervoltage Lockout for All Channels
  • Overcurrent Protection Shuts Down Drivers