4.4.8.1 Region Constraints Associated with Block <Block_Name>
MSVT describes in detail all the block instances associated with a given separation region. If the separation region is rectilinear, each sub-rectangular region is analyzed for block instances.
MSVT Output Report
The following example shows a section where block4_0 and
block2_0 are part of a rectilinear
separation region. The report shows two region constraints
associated with block4_0, each with coordinates of
two sub-rectangular regions corresponding to the rectilinear
region.
MSVT Output Report Section
-----------------------------------------------------------------------------------------------------------------------------------------
The following region constraints are associated with blocks: block4_0 block2_0
==============================================================================
( INCLUSIVE REGION
( RECT 2148 105 2328 267)
( CELLS
block2_0/BUFD_0/U0
block4_0/BUFD_1/U0
)
)
The following region constraints are associated with blocks: block4_0 block3_0
==============================================================================
( INCLUSIVE REGION
( RECT 888 45 1464 99)
( CELLS
block3_0/CoreGPIO_C1_0/CoreGPIO_C1_0/dataOut_Z[0]
block3_0/CoreGPIO_C1_0/CoreGPIO_C1_0/dataOut_Z[1]
block3_0/CoreGPIO_C1_0/CoreGPIO_C1_0/dataOut_Z[2]
.
.
.
.
block4_0/CoreGPIO_C4_0/CoreGPIO_C4_0/inData_s1[30]
block4_0/CoreGPIO_C4_0/CoreGPIO_C4_0/inData_s1[31]
)
)
.
.
.
.
The following region constraints are associated with blocks: block2_0 block1_0
==============================================================================
( INCLUSIVE REGION
( RECT 1584 282 2028 363)
( CELLS
block1_0/BUFD_1/U0
block1_0/BUFD_2/U0
block1_0/BUFD_3/U0
block1_0/BUFD_4/U0
.
.
.
.
block2_0/BUFD_67/U0
block2_0/BUFD_68/U0
)
)
The following region constraints are associated with blocks: block3_0 block1_0
==============================================================================
( INCLUSIVE REGION
( RECT 636 102 852 240)
( CELLS
block1_0/BUFD_22/U0
block1_0/BUFD_36/U0
block1_0/BUFD_37/U0
block1_0/BUFD_38/U0
.
.
.
.
block3_0/CoreGPIO_C2_0/CoreGPIO_C2_0/dataOut[6]
block3_0/CoreGPIO_C2_0/CoreGPIO_C2_0/dataOut[7]
)
)
-----------------------------------------------------------------------------------------------------------------------------------------