1.3.2.2 PIC32CXMTSH-DB

The following figure shows the PIC32CXMTSH-DB board connected with PL460-EK expansion board.

Figure 1-32. PIC32CXMTSH-DB + PL460-EK

PL460-EK is connected to XPLAINED PRO connector (J20) of PIC32CXMTSH-DB. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

The Isolated USB connector (J12) of PIC32CXMTSH-DB can be used to:
  • Manage the PLC PHY Tx Test Console. UART baud-rate is configured at 115200 bps.
The SWD/JTAG connector (J17) of PIC32CXMTG-EK can be used to:
  • Flash/debug the PIC32CXMTSH device with an external debugger.

A 12V DC jack must be plugged into PIC32CXMTSH-DB in order to supply the power of the board.

For additional information about PIC32CXMTSH-DB, refer to the user guide.