1.3.2.1 PIC32CXMTG-EK
The following figure shows the PIC32CXMTG-EK board connected with PL460-EK expansion board.
PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.
The USB connector (J4) of PIC32CXMTG-EK can be used to:
- Manage the PLC PHY Tx Test Console. UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
- Flash/debug the PIC32CXMTG device with the on-board J-link debugger.
For additional information about PIC32CXMTG-EK, refer to the user guide.