1.1.2.2 SAME70 Xplained Ultra
The following figure shows the SAME70 Xplained Ultra board connected with PL460-EK and REB215-XPRO expansion boards.
PL460-EK is connected to EXT1 connector (J602) of SAME70 Xplained Ultra. Since the enclosure of PL460-EK does not fit with SAME70 Xplained Ultra, the user must be very careful if the PLC wire is connected to the mains due to not all the board is isolated from mains (PLC signal). For additional information about PL460-EK, refer to the user guide.
REB215-XPRO is connected to EXT2 connector (J604) of SAME70 Xplained Ultra. For additional information about REB215-XPRO, refer to the user guide.
REB215-XPRO is only used in the PLC-RF Hybrid projects (see Table 1-1). In the PLC-RF Hybrid projects, it is possible to connect only one expansion board and the application runs correctly, with only PLC or RF PHY Sniffer Tool available.
- Flash/debug the SAME70 device with the on-board Microchip Embedded Debugger (EDBG)
- Send/receive USI messages to/from Microchip Hybrid Sniffer PC Tool
For additional information about SAME70 Xplained Ultra, refer to the user guide.