1.2.3.4 SAMD20 Xplained Pro

The following figure shows the SAMD20 Xplained Pro board connected to PL460-EK expansion board.

Figure 1-19. SAMD20 Xplained Pro + PL460-EK

PL460-EK is connected to XPRO Interface connector (EXT1) of SAMD20 Xplained Pro. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

SAMD20 examples are only provided with PLC support. Due to memory constraints, the Hybrid (PLC and RF) version is not provided on this platform.

The USB connector of SAMD20 Xplained Pro can be used to:
  • Manage PLC PHY Tester Tool. UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
  • Flash/debug the SAMD20 device with the on-board J-link debugger.

For additional information about SAMD20 Xplained Pro, refer to the user guide.