41.4.1 External Clock/Oscillator Timing Requirements
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| ECL Oscillator | |||||||
| OS1 | FECL | Clock Frequency | — | — | 1 | MHz | |
| OS2 | TECL_DC | Clock Duty Cycle | 40 | — | 60 | % | |
| ECH Oscillator | |||||||
| OS5 | FECH | Clock Frequency | — | — | 32 | MHz | VDD ≥ 2.7V |
| — | — | 16 | MHz | VDD < 2.7V | |||
| OS6 | TECH_DC | Clock Duty Cycle | 40 | — | 60 | % | |
| Secondary Oscillator | |||||||
| OS10 | FSEC | Clock Frequency | — | 32.768 | — | kHz | (Note 4) |
| System Oscillator | |||||||
| OS20 | FOSC | System Clock Frequency | — | — | 32 | MHz | (Note 2, Note 3) |
| OS21 | FCY | Instruction Frequency | — | FOSC/4 | — | MHz | |
| OS22 | TCY | Instruction Period | 125 | 1/FCY | — | ns | |
|
Note:
| |||||||