41.4.7 Analog-to-Digital Converter (ADC) Conversion Timing Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
AD20 | TAD | ADC Clock Period | 1 | — | 8 | μs | Using FOSC as the ADC clock source ADOCS =
0 |
— | 2 | — | μs | Using ADCRC as the ADC clock source ADOCS =
1 |
|||
AD21 | TCNV | Conversion Time | — | 14 TAD+2TCY | — | — | Using FOSC as the ADC clock source ADOCS =
0 |
— | 16 TAD+2TCY | — | — | Using ADCRC as the ADC clock source ADOCS = 1 |
|||
AD22 | THCD | Sample-and-Hold Capacitor Disconnect Time | — | 2 TAD+1TCY | — | — | Using FOSC as the ADC clock source ADOCS =
0 |
— | 3 TAD+2TCY | — | — | Using ADCRC as the ADC clock source ADOCS = 1 |
|||
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |