41.4.12 Temperature Indicator Requirements

Table 41-18. 

Standard Operating Conditions (unless otherwise stated)

Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TS01*TACQMINMinimum ADC Acquisition Time Delay—25—µs

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.