41.4.8 8-Bit DAC Specifications

Table 41-14. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param. No. Sym. Characteristic Min. Typ. † Max. Units Conditions
DAC01* CLSB Step Size (VDACREF+-VDACREF-)/256 V
DAC02 CINL Integral Error -1.5 1.5 LSb
DAC03 CDNL Differential Error -1 1 LSb
DAC04 COFF Offset Error -1 1 LSb
DAC05 CGN Gain Error 2 2 LSb
DAC07* CST Settling Time(1) 10 μs
DAC08* CACC Absolute Accuracy -1.5 1.5 LSb

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111.