TCPIP_TCP_OptionsSet Function
C
bool TCPIP_TCP_OptionsSet(
TCP_SOCKET hTCP,
TCP_SOCKET_OPTION option,
void* optParam
);
Description
Various options can be set at the socket level. This function provides compatibility with BSD implementations.
Preconditions
TCP socket should have been opened with TCPIP_TCP_ServerOpen()/TCPIP_TCP_ClientOpen(). hTCP - valid socket.
Parameters
Parameters | Description |
---|---|
hTCP | Socket to set options for. |
option | Specific option to be set. |
optParam | The option value; this is option dependent. - TCP_OPTION_LINGER - pointer to a TCP_OPTION_LINGER_DATA structure - TCP_OPTION_KEEP_ALIVE - pointer to a TCP_OPTION_KEEP_ALIVE_DATA structure - TCP_OPTION_RX_BUFF - size of the new RX buffer - TCP_OPTION_TX_BUFF - size of the new TX buffer - TCP_OPTION_RX_TMO - not supported yet - TCP_OPTION_TX_TMO - not supported yet - TCP_OPTION_NODELAY - boolean to enable/disable the NO DELAY functionality - TCP_OPTION_EXCLUSIVE_ADDRESS - not supported yet - TCP_OPTION_THRES_FLUSH - a TCP_OPTION_THRES_FLUSH_TYPE - TCP_OPTION_DELAY_SEND_ALL_ACK - boolean to enable/disable the DELAY Send All ACK data functionality - TCP_OPTION_TX_TTL - 8-bit value of TTL - TCP_OPTION_TOS - 8-bit value of the TOS |
Returns
- True - Indicates success.
- False - Indicates failure.
Remarks
None.