TCPIP_SNMP_IsTrapEnabled Function

C

bool TCPIP_SNMP_IsTrapEnabled();

Description

This function returns true if SNMP module is enabled to send the trap to to the SNMP manager device.

Preconditions

TCPIP_SNMP_Initialize() is already called.

Returns

  • True - SNMP module has trap enabled.
  • False - SNMP module has trap disabled.

Remarks

This function is used by the customer function.