TCPIP_SNMP_TRAPTypeGet Function
C
bool TCPIP_SNMP_TRAPTypeGet();
Description
This function returns true if the trap tye is v2 and the TRAP pdu packet will be a TRAP v2 format.The return value is also used is validated when SNMP module is trying to send a trap for SNMP version v3.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Returns
- True - Trap version is v2.
- False - Trap version is v1.
Remarks
This function is used by the customer function.